IESNA:LM-63-2002
[TEST]P1055311
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H290D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]347
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
381.5 377.1 375.3 372.3 367.9 362.2 355.6 348.2 339.4 329.7
319.2 308.3 296 284.1 271.4 258.3 244.7 231.5 217.5 203
189 175 160.9 146.9 132.9 119.7 105.7 90.8 76.7 63.1
50 37.3 25.4 14.9 5.3 0 0
381.5 382.8 378.8 372.3 363.1 350.8 336.3 320.1 302.6 283.3
263.1 242 220.1 199.1 176.7 155.7 134.2 114 93.4 74.5
57.9 42.5 28.5 20.2 15.8 12.3 8.3 5.3 3.1 1.8
0.9 0.4 0 0 0 0 0
381.5 377.5 369.2 354.3 333.7 309.6 283.3 253.9 221.4 188.5
156.5 127.2 97.8 73.2 51.3 31.6 19.3 15.3 11.8 8.8
6.1 3.9 2.6 1.8 0.9 0.9 0.4 0.4 0.4 0.4
0.4 0 0 0 0.4 0.4 0
381.5 376.7 362.2 339.8 310.4 276.7 239.8 199.9 159.2 122.8
89.4 61.4 36.4 19.7 15.3 11.4 8.3 5.7 3.5 2.2
1.3 0.9 0.9 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
381.5 377.1 362.2 335.4 303.9 266.2 223.2 180.7 139 101.3
68.8 42.1 21.5 15.8 11.8 8.8 6.1 3.9 2.2 1.3
0.9 0.4 0.4 0.4 0 0.4 0 0 0 0
0 0 0 0 0 0 0
